alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Idaho Valve & Fitting Inc.

Your Authorized Swagelok Sales and Service Center

Swagelok now offers two new, unique gauge faces with illumination options that improve visibility in low-light environments. Available on gauge models 115P, 160P, 63C and 100C, and thermometer models T48 and T80. Get the right reading every time. No wires, batteries or electricity required.
 
No Matter the Environment
Illumination, in combination with larger numerals on the gauge faces, makes reading a gauge easier in environments such as:Img
  • Low-light plant interiors
  • Limited access areas within a plant
  • Behind machinery and ductwork
  • Areas where steam may inhibit visibility
  • Outdoor areas requiring gauge reading from a distance
Two Gauge Face Options
Option one includes a retro-reflective (reflects light back to the source) material
 affixed to the dial face. This fluorescent color absorbs non-visual UV light reflecting additional light and making the gauge more visible.
Available in white, fluorescent orange and fluorescent green.

Option two includes a retro-reflective, photo-luminescent (luminescence induced by the absorption of visible light, infrared or ultraviolet radiation) dial design that illuminates the entire front of the instrument dial for an extended amount of time after being exposed to a light source for as little as ten seconds. The appearance of the gauge is white when not illuminated.
Note: Option 1 requires a light source (ex. a flashlight) for the gauge face to be reflective. Option 2 gauge faces will remain visible in dark conditions after the light source is removed.
Contact Us

Idaho Falls & Montana service areas please call 208.524.2342
Boise area service please call 208.333.8155